System and Installation Requirements
Computer Operating System
- Windows 11 64-bit, Version 22621
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
Windows 11 / Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920 x 1080 recommended
Data Exports to Microsoft Office Applications
For data exports to Microsoft Excel, PathWave BenchVue application supports Microsoft Office 2003 and later.
Peripheral Software Libraries Used
The following libraries are used by the Oscilloscope application. If these libraries are not found on your computer, they will be installed for you (no software licenses are required).
- 1394 OHCI Compliant Host Controller (Legacy) 0.0.1
- IVI Shared Components 3.0.0
- IVI.NET Shared Components 1.4.1 for .NET 2.0 (1.41.49153)
- Keysight IO Libraries Suite 2024.1 or later
- Keysight License Manager 5.6 or later
- Keysight License Service 5.6 or later
- Keysight PathWave License Manager 7.4 or later
- Keysight Host Processor Platform 5.5 or later
- Microsoft Visual C++ 2010 Redistributable (x64) 10.0.40219
- Microsoft Visual C++ 2010 Redistributable (x86) 10.0.40219
- Microsoft Visual C++ 2015 - 2022 Redistributable (x64) 14.34.31938.0
- Microsoft Visual C++ 2015 - 2022 Redistributable (x86) 14.34.31938.0
- VISA Shared Components 7.2 (64-bit) 7.2.0205
- VISA.NET Shared Components 7.2 (64-bit) 7.2.0205